ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
Operational DMD temperature and landed duty cycle interact to affect DMD usable life, and this interaction can be exploited to reduce the impact that an asymmetrical landed duty cycle has on the DMD usable life. This is quantified in the de-rating curve shown in GUID-BE8D87C3-9261-414C-9DA7-46DF77EDAB95.html#DLPS1601904. The importance of this curve is that:
In practice, this curve specifies the Maximum Operating DMD Temperature that the DMD operates at for a given long-term average Landed Duty Cycle.