ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
DESCRIPTION | MIN | NOM |
---|---|---|
Window Material Designation | Corning Eagle XG | |
Window Refractive Index at 546.1 nm | 1.5119 | |
Window Transmittance, minimum within the wavelength range 420–680 nm. Applies to all angles 0–30° AOI. (1) (2) | 97% | |
Window Transmittance, average over the wavelength range 420–680 nm. Applies to all angles 30–45° AOI. (1) (2) | 97% |