ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
During a given period of time, the Landed Duty Cycle of a given pixel follows from the image content being displayed by that pixel.
For example, in the simplest case, when displaying pure-white on a given pixel for a given time period, that pixel operates under a 100/0 Landed Duty Cycle during that time period. Likewise, when displaying pure-black, the pixel operates under a 0/100 Landed Duty Cycle.
Between the two extremes (ignoring for the moment color and any image processing that may be applied to an incoming image), the Landed Duty Cycle tracks one-to-one with the gray scale value, as shown in #GUID-F0243D2D-7F0F-4193-8F48-FB4A832A1E2A/DLPS1606759.
GRAYSCALE VALUE | LANDED DUTY CYCLE | |||
---|---|---|---|---|
0% | 0/100 | |||
10% | 10/90 | |||
20% | 20/80 | |||
30% | 30/70 | |||
40% | 40/60 | |||
50% | 50/50 | |||
60% | 60/40 | |||
70% | 70/30 | |||
80% | 80/20 | |||
90% | 90/10 | |||
100% | 100/0 |
Accounting for color rendition (but still ignoring image processing) requires knowing both the color intensity (from 0% to 100%) for each constituent primary color (red, green, and blue) for the given pixel as well as the color cycle time for each primary color, where “color cycle time” is the total percentage of the frame time that a given primary must be displayed in order to achieve the desired white point.
Use Equation 1 to calculate the landed duty cycle of a given pixel during a given time period
where
For example, assume that the red, green and blue color cycle times are 50%, 20%, and 30% respectively (in order to achieve the desired white point), then the Landed Duty Cycle for various combinations of red, green, blue color intensities are as shown in #GUID-F0243D2D-7F0F-4193-8F48-FB4A832A1E2A/DLPS1609159 and #GUID-F0243D2D-7F0F-4193-8F48-FB4A832A1E2A/DLPS1603166.
CYCLE PERCENTAGE | ||
---|---|---|
RED | GREEN | BLUE |
50% | 20% | 30% |
SCALE VALUE | LANDED DUTY CYCLE | |||
---|---|---|---|---|
RED | GREEN | BLUE | ||
0% | 0% | 0% | 0/100 | |
100% | 0% | 0% | 50/50 | |
0% | 100% | 0% | 20/80 | |
0% | 0% | 100% | 30/70 | |
12% | 0% | 0% | 6/94 | |
0% | 35% | 0% | 7/93 | |
0% | 0% | 60% | 18/82 | |
100% | 100% | 0% | 70/30 | |
0% | 100% | 100% | 50/50 | |
100% | 0% | 100% | 80/20 | |
12% | 35% | 0% | 13/87 | |
0% | 35% | 60% | 25/75 | |
12% | 0% | 60% | 24/76 | |
100% | 100% | 100% | 100/0 |