ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High level output voltage | VCC = 1.8 V, IOH = –2 mA | 0.8 × VCC | V | ||
VOL | Low level output voltage | VCC = 1.95 V, IOL = 2 mA | 0.2 x VCC | V | ||
IOZ | High impedance output current | VCC = 1.95 V | –40 | 25 | µA | |
IIL | Low level input current | VCC = 1.95 V, VI = 0 | –1 | µA | ||
IIH | High level input current (1)(2) | VCC = 1.95 V, VI = VCC | 110 | µA | ||
ICC | Supply current VCC | VCC = 1.95 V | 715 | mA | ||
IOFFSET | Supply current VOFFSET (2) | VOFFSET = 10.5 V | 7 | mA | ||
IBIAS | Supply current VBIAS (2) (3) | VBIAS = 18.5 V | 2.75 | mA | ||
IRESET | Supply current VRESET (3) | VRESET = –14.5 V | -5 | mA | ||
PCC | Supply power dissipation VCC | VCC = 1.95 V | 1394.25 | mW | ||
POFFSET | Supply power dissipation VOFFSET(2) | VOFFSET = 10.5 V | 73.50 | mW | ||
PBIAS | Supply power dissipation VBIAS(2)(3) | VBIAS = 18.5 V | 50.87 | mW | ||
PRESET | Supply power dissipation VRESET(3) | VRESET = –14.5 V | 72.5 | mW | ||
PTOTAL | Supply power dissipation VTOTAL | 1591.12 | mW |