ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
Texas Instruments DLP® technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source to one of two directions, towards the projection optics or collection optics. The new TRP pixel with a higher tilt angle increases brightness performance and enables smaller system electronics for size constrained applications. Typical applications using the DLP480RE include business, education, and large venue projectors, interactive displays, and portable smart displays.
The most recent class of chipsets from Texas Instruments is based on a breakthrough micromirror technology, called TRP. With a smaller pixel pitch of 5.4 μm and increased tilt angle of 17 degrees, TRP chipsets enable higher resolution in a smaller form factor and enhanced image processing features while maintaining high optical efficiency. DLP® chipsets are a great fit for any system that requires high resolution and high brightness displays.
The following orderables have been replaced by the DLP480RE.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
Mechanical ICD |
---|---|---|---|
DLP480RETA |
FXG (257) |
32 mm × 22 mm |
2516206 |
1912-5132B |
FXG (257) |
32 mm × 22 mm |
2516206 |
1912-5137B |
FXG (257) |
32 mm × 22 mm |
2516206 |
1912-543AB |
FXG (257) |
32 mm × 22 mm |
2516206 |