ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CI_lvds | LVDS input capacitance 2× LVDS | ƒ = 1 MHz | 20 | pF | ||
CI_nonlvds | Non-LVDS input capacitance 2× LVDS | ƒ = 1 MHz | 20 | pF | ||
CI_tdiode | Temperature diode input capacitance 2× LVDS | ƒ = 1 MHz | 30 | pF | ||
CO | Output capacitance | ƒ = 1 MHz | 20 | pF |