ZHCSQB5B April 2019 – February 2023 DLP480RE
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | DMD storage temperature | –40 | 80 | °C | |
TDP-AVG | Average dew point temperature, (non-condensing) (1) | 28 | °C | ||
TDP-ELR | Elevated dew point temperature range , (non-condensing) (2) | 28 | 36 | °C | |
CTELR | Cumulative time in elevated dew point temperature range | 24 | Months |