ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
Table 8-23 lists the available JESD204B formats and valid ranges for the ADC32RF8x with decimation (dual-band DDC) when using real output format. The ranges are limited by the SerDes line rate and the maximum ADC sample frequency. The sample alignment on the different lanes is shown in Table 8-24.
DECIMATION SETTING (Complex) | NUMBER OF ACTIVE DDCS | L | M | F | S | PLL MODE | JESD MODE0 | JESD MODE1 | JESD MODE2 | RATIO [fSerDes / fCLK (Gbps / GSPS)] |
---|---|---|---|---|---|---|---|---|---|---|
Divide-by-8 (Divide-by-4 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 2.5 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 5 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-9 (Divide-by-4.5 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 2.22 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 4.44 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-10 (Divide-by-5 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 2 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 4 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-12 (Divide-by-6 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 1.67 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 3.33 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-16 (Divide-by-8 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 1.25 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 2.5 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-18 (Divide-by-9 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 1.11 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 2.22 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-20 (Divide-by-10 real) | 2 per channel | 8 | 4 | 1 | 1 | 20x | 1 | 1 | 0 | 1 |
8 | 4 | 2 | 2 | 20x | 1 | 0 | 0 | |||
4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 2 | ||
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-24 (Divide-by-12 real) | 2 per channel | 4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 1.67 |
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 | |||
Divide-by-32 (Divide-by-16 real) | 2 per channel | 4 | 4 | 2 | 1 | 40x | 0 | 0 | 1 | 1.25 |
4 | 4 | 4 | 2 | 40x | 2 | 0 | 0 |
OUTPUT LANE | LMFS = 8411 | LMFS = 8422 | LMFS = 4421 | LMFS = 4442 | |||||
---|---|---|---|---|---|---|---|---|---|
DA0 | A10[15:8] | A10[15:8] | A10[7:0] | ||||||
DA1 | A10[7:0] | A11[15:8] | A11[7:0] | A10[15:8] | A10[7:0] | A10[15:8] | A10[7:0] | A11[15:8] | A11[7:0] |
DA2 | A20[15:8] | A20[15:8] | A20[7:0] | A20[15:8] | A20[7:0] | A20[15:8] | A20[7:0] | A21[15:8] | A21[7:0] |
DA3 | A20[7:0] | A21[15:8] | A21[7:0] | ||||||
DB0 | B10[15:8] | B10[15:8] | B10[7:0] | ||||||
DB1 | B10[7:0] | B11[15:8] | B11[7:0] | B10[15:8] | B10[7:0] | B10[15:8] | B10[7:0] | B11[15:8] | B11[7:0] |
DB2 | B20[15:8] | B20[15:8] | B20[7:0] | B20[15:8] | B20[7:0] | B20[15:8] | B20[7:0] | B21[15:8] | B21[7:0] |
DB3 | B20[7:0] | B21[15:8] | B21[7:0] |