ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | SLOW SP EN2 | 0 | 0 | 0 | 0 |
W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | W | 0h | Must write 0 |
4 | SLOW SP EN2 | R/W | 0h | This bit must be enabled for clock rates below 2.5 GSPS. 0 = ADC sampling rates are faster than 2.5 GSPS 1 = ADC sampling rates are slower than 2.5 GSPS |
3-0 | 0 | W | 0h | Must write 0 |