ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
In receiver mode, the DDC block can be configured to single- or dual-band operation, as shown in Figure 8-15. Both DDC chains use the same decimation filter setting and the available options are discussed in the Section 8.3.4.3 section. The decimation filter setting also directly affects the interface rate and number of lanes of the JESD204B interface.