ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | PWRDETACCU | ||||
W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | W | 0h | Must write 0 |
4-0 | PWRDETACCU | R/W | 0h | These bits program the block length to be used for RMS power computation. The block length is defined in terms of fS / 8 clocks and can be programmed as 2M, where M = 0 to 16. |