ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | DIG GAIN | |||
W-0h | W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | W | 0h | Must write 0 |
3-0 | DIG GAIN | R/W | 0h | These bits set the digital gain of the ADC output data prior to decimation up to 11 dB; see Table 8-50. |
SETTING | DIGITAL GAIN |
---|---|
0000 | 0 dB |
0001 | 1 dB |
0010 | 2 dB |
… | … |
1010 | 10 dB |
1011 | 11 dB |