ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | INSEL1 | 0 | 0 | INSEL0 | ||
W-0h | W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | W | 0h | Must write 0 |
5-4 | INSEL1 | R/W | 0h | These bits select which GPIO pin is used for the INSEL1 bit. 00 = GPIO4 01 = GPIO1 10 = GPIO3 11 = GPIO2 Table 8-116 lists the NCO selection, based on the bit settings of the INSEL pins. |
3-2 | 0 | W | 0h | Must write 0 |
1-0 | INSEL0 | R/W | 0h | These bits select which GPIO pin is used for the INSEL0 bit. 00 = GPIO4 01 = GPIO1 10 = GPIO3 11 = GPIO2 Table 8-116 lists the NCO selection, based on the bit settings of the INSEL pins. |
INSEL1 | INSEL2 | NCO SELECTED |
---|---|---|
0 | 0 | NCO1 |
0 | 1 | NCO2 |
1 | 0 | NCO3 |
1 | 1 | n/a |