ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRDETH[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRDETH[15:8] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRDETL[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRDETL[15:8] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PWRDETH[15:0] PWRDETL[15:0] | R/W | 0h | The computed average power is compared against these high and low thresholds. One LSB of the thresholds represents 1 / 216. Example: if PWRDETH is set to –14 dBFS from peak, (10(–14 / 20))2 × 216 = 2609, then set 5422h, 5423h, 5C22h, 5C23h = 0A31h. |