ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | DDC DET LAT | 0 | 0 | 0 | 0 | ||
W-0h | R/W-5h | W-1h | W-1h | W-1h | W-1h |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | 0 | W | 0h | Must write 0 | |
6-4 | DDC DET LAT | R/W | 5h | These bits ensure deterministic latency depending on the decimation setting used; see Table 8-91. | |
3-0 | 0 | W | 1h | Must write 0 |
SETTING | COMPLEX DECIMATION SETTING |
---|---|
10h | Divide-by-24, -32 complex |
20h | Divide-by-16, -18, -20 complex |
40h | Divide-by-by 6, -12 complex |
50h | Divide-by-4, -8, -9, -10 complex |