ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCRAMBLE EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SCRAMBLE EN | R/W | 0h | This bit is the scramble enable bit in the JESD204B interface. 0 = Scrambling disabled 1 = Scrambling enabled |
6-0 | 0 | W | 0h | Must write 0 |