ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | SEL EXT EST |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | W | 0h | Must write 0 |
0 | SEL EXT EST | R/W | 0h | This bit selects the external estimate for the offset correction block; see the Section 9.1.5 section. |