ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN1[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN1[15:8] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN2[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN2[15:8] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CUSTOM PATTERN | R/W | 0h | These bits set the custom test pattern in address 33h, 34h, 35h, or 36h. |