ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
The ADC32RF8x is designed for wideband receiver applications demanding high dynamic range over a large input frequency range. A typical schematic for an ac-coupled receiver is shown in Figure 9-9.
Decoupling capacitors with low ESL are recommended to be placed as close as possible at the pins indicated in Figure 9-9. Additional capacitors can be placed on the remaining power pins.