选择版本
SIMPLELINK-CC13XX-CC26XX-SDK
SimpleLink™ CC13xx and CC26xx software development kit (SDK)
Windows Installer for Simplelink CC13XX CC26XX SDK.
Mac OS Installer for SimpleLink CC13XX CC26XX SDK.
Linux Installer for SimpleLink CC13XX CC26XX SDK.
Windows Installer for Code Composer Studio IDE
Mac OS Installer for Code Composer Studio IDE
Linux Installer for Code Composer Studio IDE
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
硬件开发
评估板
开发套件
文档
SimpleLink CC13XX CC26XX SDK Documentation
发布信息
The SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth 5.2, Bluetooth Mesh, Thread 1.1.1 networking stack based on OpenThread, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI’s 15.4 Stack as well as the TI-RTOS kernel and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU through time-division multiplexing.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 5.40.00.40 of the SimpleLink CC13xx/CC26xx SDK. For SimpleLink CC13x2 / CC26x2 SDK versions 5.20 and earlier, please see the SimpleLink CC13x2 / CC26x2 SDK download page
最新动态
- This SDK has been renamed to SIMPLELINK-CC13XX-26XX-SDK.
- New FreeRTOS examples for WiSUN
- New source examples for WiSUN
- CC1311 Support for TI 15.4 Stack
- Refer to the Document Overview for the individual release notes and details for starting development with each SDK component.
- Refer to the included Change Log for a summary of new features and fixed issues since the last SDK release.