选择版本
C2000WARE
C2000Ware for C2000 Microcontrollers
Windows Installer for C2000Ware
Linux Installer for C2000Ware
macOS Installer for C2000Ware
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
硬件开发
评估板
文档
C2000Ware Quick Start Guide
ControlSUITE to C2000Ware Transition Guide
发布信息
C2000Ware for C2000 microcontrollers is a cohesive set of development software and documentation designed to minimize software development time. From device-specific drivers and libraries to device peripheral examples, C2000Ware provides a solid foundation to begin development and evaluation.
新增功能
- FreeRTOS : Ported FreeRTOS kernel to v11.2.0
- Flash API: JTAGLOCK programming support enabled for F28004x, F2837xD and F2837xS.
- Compiler version: Migrated to Compiler v22.6.2.LTS
- Support for SysConfig v1.23
- Generic Feat Ext Lib that integrates with Tiny ML Modelmaker 1.0
- MCU Signal Sight (BETA): It enables real-time data plotting and analysis capabilities through GUI composer, all within the CCS environment. A software example "transfer_ex8_signalsight_basic_demo" is added.
- New Examples on HRPWM, ERAD
- Bug fixes