High-side switches

Deliver precision, protection and performance for a range of loads

parametric-filterView all products
Achieve reliable power control with our portfolio of high-side switches for 12V, 24V and 48V systems. Whether in an automotive vehicle or industrial programmable logic controller (PLC), our high-side switches help protect and diagnose short-to-ground, open-load, overtemperature or other serious fault conditions. A selection of drain-to source on-resistance options, along with adjustable current limiting and high-accuracy current sensing, optimize switching for resistive, inductive and capacitive loads. Our wide voltage support empowers scalable, high-performance designs across automotive and industrial systems, from body controllers and power distribution units to safety PLCs and 48V robotics.

Browse by category

Select by feature
Digital input and output solutions

Discover how our digital input/output portfolio enhances protection, minimizes power consumption, and enables reliable communication in factory and industrial control systems.

Select a high-side switch for your design

TPS2HCS10-Q1
High-side switches

Automotive, dual-channel 11.3mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI

Approx. price (USD) 1ku | 2.289

TPS482H85-Q1
High-side switches

Automotive, 48V, 85-mΩ dual-channel smart high-side switch

Approx. price (USD) 1ku | 1.263

TPS2HC08-Q1
High-side switches

Automotive, 9.7mΩ, 7.5A dual-channel smart high-side switch

Approx. price (USD) 1ku | 0.523

TPS2HCS08-Q1
High-side switches

Automotive, dual-channel 8.9mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI

Approx. price (USD) 1ku | 1.697

TPS2HC120-Q1
High-side switches

Automotive, two-channel 120mΩ smart high-side switch with low-power mode

Approx. price (USD) 1ku | 0.531

TPS4HC120-Q1
High-side switches

Automotive, four-channel 120mΩ smart high-side switch with low power mode

Approx. price (USD) 1ku | 1.127

Achieve reliable output power protection

checkmark

High-accuracy current sensing

Accurate current sensing enables real-time monitoring of system loads through open load detection without calibration and eliminates the need for additional sensing components.

checkmark

Adjustable current limit for targeted protection

Our high-side switches help protect against high inrush current, overload and short-circuit conditions. Adjustable current limit reduces PCB traces and connector sizes to lower your system costs.

checkmark

Robust, qualified solutions

Our devices are tested against the rigorous requirements of industry standards, including AEC-Q100, ISO-7637 and IEC-61000.

Technical resources

Video
Video
Power your factory floor with TI high-side switches
With the help of a couple shift registers, learn how our parallel input high-side switches can be controlled from a single microcontroller through SPI communication to flexibly power loads across your factory floor.
Application note
Application note
Adjustable Current Limit of Smart Power Switches (Rev. B)
This application note introduces the principles and advantages of adjustable current limiting before guiding the user through selecting and implementing the adjustable current limit value.
document-pdfAcrobat PDF
Application note
Application note
AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A)
This application report describes the AEC Q100-012 specification and provides the test method and results for our smart power switches.
document-pdfAcrobat PDF

Discover featured applications

Zonal & body domain controllers
Build versatile zonal modules that can drive a multitude of loads with reduced vehicle cabling
48V automotive power distribution
Build reliable 48V power distribution in automotive body applications with integrated protection and diagnostics for any load
Factory automation & motor drives
Distribute 24 V across the factory floor and drive offboard loads in programmable logic controller, motor-drive and robotics applications
HEV/EV battery management systems
Accommodate higher battery voltages and provide accurate monitoring
Advanced driver assistance systems
Power and protect offboard ADAS sensors, radars and cameras while providing accurate diagnostics
Grid infrastructure
Distribute power across EV chargers and renewable energy systems

Build versatile zonal modules that can drive a multitude of loads with reduced vehicle cabling

Increased automotive electrical demands require zonal modules that can accommodate a wide range of power needs. Our high-side switches enable design flexibility and contribute to a space- and weight-conscious solution through reduced cabling and fuse replacement.

Benefits:

  • Strikes a balance between thermal performance and size.
  • Replacing discrete relays and fuses helps optimize vehicle cabling.
  • Fault-detection measures.

Featured resources

REFERENCE DESIGNS
  • TIDA-00971 – Automotive load short-circuit reliability and accurate current sensing reference design
  • TIDA-01184 – Smart Power Switch for Seat Heater Reference Design
PRODUCTS
  • TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
  • TPS4H160-Q1 – 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit
  • TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch

Build reliable 48V power distribution in automotive body applications with integrated protection and diagnostics for any load

Rising 48V demands in modern automotive systems require intelligent switching solutions for zone and power distribution architectures. Our 48V high-side switches support efficient, reliable load control while reducing system complexity and material weight, enabling smarter, lighter designs.

 

Benefits:

•70V input voltage tolerance for resilience against 48V transients. 

•High thermal density packaging for compact footprints and smaller board designs.

•Enables cable reduction and connector material weight.

•Integrated fault detection and load protection enhance system reliability.

Featured resources

PRODUCTS
  • TPS482H85-Q1 – Automotive, 48V, 85-mΩ dual-channel smart high-side switch
  • TPS1HTC100-Q1 – Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit
  • TPS1HTC30-Q1 – Automotive, 60-V, 6-A, 30-mΩ, one-channel smart high-side switch with adjustable current limit
HARDWARE DEVELOPMENT
  • TPS482H85EVM – TPS482H85EVM evaluation module for 48V high-side switch TPS482H85-Q1
  • TPS1HTC100EVM – TPS1HTC100-Q1 evaluation module
  • TPS1HTC30EVM – TPS1HTC30-Q1 evaluation module for 60-V, 30-mΩ, 6-A single-channel smart high-side switch
TECHNICAL RESOURCES

Distribute 24 V across the factory floor and drive offboard loads in programmable logic controller, motor-drive and robotics applications

Our industrial high-side switches offer smart solutions for enabling smaller and more power-efficient factory modules with increased power density. 

Benefits:

  • Reliably drive offboard loads such as holding brakes, fans, digital outputs, tool attachments and safe-torque-off circuits in motor drives and robotics.
  • Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.

Featured resources

REFERENCE DESIGNS
  • TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
  • TIDA-010234 – Eight-port IO-Link master reference design
PRODUCTS
  • TPS274C65 – 12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC
  • TPS281C30 – 60V-tolerant, 30mΩ 6A single-channel high-side switch
  • TPS272C45 – 36-V, 45-mΩ, 3-A, 2-ch, Industrial high-side switch with adjustable current limit

Accommodate higher battery voltages and provide accurate monitoring

As the automotive industry moves toward hybrid electric vehicles (HEVs) and electric vehicles (EVs), efficient battery management becomes the primary engineering challenge. Our high-side switches have the features and protections necessary for overcoming battery-monitoring design and control challenges. 

Benefits:

  • Feedback that enables efficient control and battery balancing.
  • Built-in system redundancies to help prevent failure. 
  • Overload, short-circuit and reverse-battery protection.

Featured resources

PRODUCTS
  • TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
  • TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
  • TPS2HB35-Q1 – 40-V, 35-mΩ, 2-ch automotive smart high-side switch with adjustable current limit

Power and protect offboard ADAS sensors, radars and cameras while providing accurate diagnostics

Advanced driver assistance systems (ADAS) require compact power-switch solutions to provide both power and protection to remote sensor, radar and camera boards. Our high-side switches integrate both protection and diagnostics into a single integrated circuit for driving remote boards. 

Benefits:

  • Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
  • Fault reporting, inrush current control and short-circuit protection.

Featured resources

REFERENCE DESIGNS
  • TIDA-01323 – ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC
PRODUCTS
  • TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
  • TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
  • TPS4H160-Q1 – 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit

Distribute power across EV chargers and renewable energy systems

Electric vehicle (EV) charging requires safe, quick and efficient charging systems. As charging demands increase, so does the need to flexibly handle electrical loads. Our industrial high-side switches offer smart solutions for your designs, with diagnostics and transient protection.

Benefits:

  • Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
  • An integrated drain-to-source voltage clamp enables the dissipation of inductive energy stored in long cables and inductive loads.

Featured resources

REFERENCE DESIGNS
  • TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
  • TIDA-010234 – Eight-port IO-Link master reference design
PRODUCTS
  • TPS274C65 – 12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC
  • TPS281C30 – 60V-tolerant, 30mΩ 6A single-channel high-side switch
  • TPS272C45 – 36-V, 45-mΩ, 3-A, 2-ch, Industrial high-side switch with adjustable current limit

Reference designs related to High-side switches

Use our reference design selection tool to find designs that best match your application and parameters.