ZHCU837 December   2021

 

  1.   说明
  2.   资源
  3.   特性
  4.   应用
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
      1.      10
    2. 2.2 Highlighted Products
      1. 2.2.1 DRV5056
      2. 2.2.2 DRV5032
      3. 2.2.3 TPS709
      4. 2.2.4 SN74HCS00
      5. 2.2.5 TPS22917
      6. 2.2.6 SN74AUP1G00
      7. 2.2.7 TLV9061
    3. 2.3 Design Considerations
      1. 2.3.1 Design Hardware Implementation
        1. 2.3.1.1 Hall-Effect Switches
          1. 2.3.1.1.1 U1 Wake-Up Sensor Configuration
          2. 2.3.1.1.2 U2 Stray-Field Sensor Configuration
          3. 2.3.1.1.3 U3 and U4 Tamper Sensor Configuration
          4. 2.3.1.1.4 Hall Switch Placement
            1. 2.3.1.1.4.1 Placement of U1 and U2 Sensors
              1. 2.3.1.1.4.1.1 U1 and U2 Magnetic Flux Density Estimation Results
            2. 2.3.1.1.4.2 Placement of U3 and U4 Hall Switches
              1. 2.3.1.1.4.2.1 U3 and U4 Magnetic Flux Density Estimation Results
          5. 2.3.1.1.5 Using Logic Gates to Combine Outputs from Hall-Effect Switches
        2. 2.3.1.2 Linear Hall-Effect Sensor Output
          1. 2.3.1.2.1 DRV5056 Power
          2. 2.3.1.2.2 DRV5056 Output Voltage
          3. 2.3.1.2.3 DRV5056 Placement
        3. 2.3.1.3 Power Supply
        4. 2.3.1.4 Transistor Circuit for Creating High-Voltage Enable Signal
      2. 2.3.2 Alternative Implementations
        1. 2.3.2.1 Replacing 20-Hz Tamper Switches With 5-Hz Tamper Switches
        2. 2.3.2.2 Using Shielding to Replace Tamper Switches and Stray Field Switch
        3. 2.3.2.3 Replacing Hall-Based Wake-Up Alert Function With a Mechanical Switch
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Installation and Demonstration Instructions
      2. 3.1.2 Test Points and LEDs
      3. 3.1.3 Configuration Options
        1. 3.1.3.1 Disabling Hall-Effect Switches
        2. 3.1.3.2 Configuring Hardware for Standalone Mode or Connection to External Systems
    2. 3.2 Test Setup
      1. 3.2.1 Output Voltage Accuracy Testing
      2. 3.2.2 Magnetic Tampering Testing
      3. 3.2.3 Current Consumption Testing
    3. 3.3 Test Results
      1. 3.3.1 Output Voltage Accuracy Pre-Calibration Results
      2. 3.3.2 Output Voltage Accuracy Post-Calibration Results
      3. 3.3.3 Magnetic Tampering Results
      4. 3.3.4 Current Consumption Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 支持资源
    5. 4.5 Trademarks

Using Shielding to Replace Tamper Switches and Stray Field Switch

Switches U2, U3, and U4 are included for added protection against external magnetic fields. An alternative method that can be used to make designs immune against external magnetic fields is adding magnetic shielding to the design. Note that magnetic shielding is a way of creating an alternative path for magnetic flux to flow and is not getting rid of the flux. The shield is made of a highly permeable material, which provides a preferential path for the flux to pass through. One disadvantage of shielding, however, is that it not only affects external magnetic fields; it can also affect the internal magnetic fields generated by the trigger magnet, thereby affecting the measurement of the magnetic flux density of the linear Hall-effect sensor. Consequently, for shielding to be used, it must be verified that the shielding does not significantly affect the measurement of the magnetic field of the linear Hall-effect sensor from the trigger magnet.

If magnetic shielding is implemented successfully in a design, it could replace the two tamper Hall switches, stray field switches, and the logic gates in this design (see Figure 2-29), thereby reducing current consumption. However, shielding may also increase the weight of the system.

Figure 2-29 Block Diagram of Solution With Shielding