ZHCU837 December 2021
| CONDITION | CURRENT FOR 5 V AT LDOIN | CURRENT FOR 18 V AT LDOIN | CURRENT FOR 3.3 V AT VCC |
|---|---|---|---|
1: BJT optional circuit and LEDs removed | 6.578 μA | 6.946 μA | – |
2: Condition 1 + tamper sensor 1 disabled | 4.816 μA | 5.229 μA | – |
3: Condition 2 + tamper sensor 2 disabled | 3.112 μA | 3.427 μA | – |
4: Condition 3 + Stray field sensor disabled | 3.076 μA | 3.459 μA | – |
| 5: Condition 3 + LDO disabled (Wake-up Hall sensor, load switch, 4-channel NAND gate, and 1-channel NAND gate are still enabled; current measured at VCC) | – | – | 1.67 μA |