ZHCU837 December 2021
The SN74AUP1G00 contains one 2-input NAND gate that performs the Boolean function: Y = A × B. The device has an operating voltage range of 0.8 V to 3.6 V and has a maximum supply current of 900 nA. The SN74AUP1G00 is used to convert the active high switch control input of the TPS22917 to an active-low switch control input. This device was selected because of its low cost, low current consumption, and its support of 3.3-V logic. The active-high TPS22917 and the SN75AUP1G00 can be replaced with one active-low TPS22916.