ZHCABR2A February 2022 – August 2022 CC1352P , CC1352R , CC2640R2F , CC2640R2L , CC2642R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP
Rx 侧的日志:
[29] : <Tx> - 10:12:53.928
-Type : 0x01 (Command)
-OpCode : 0x2033 (HCI_LE_EnhancedReceiverTest)
-Data Length : 0x03 (3) byte(s)
RxChannel : 0x00 (0)
Phy : 0x02 (2) (Phy 2 Mbps)
DtmModeIndex : 0x00 (0) (Standard Modulation Index)
Dump(Tx):
0000:01 33 20 03 00 02 00 .3 ....
--------------------------------------------------------------------
[30] : <Error> - 10:12:53.952
Could Not Convert All The Data In The Following Message
Unable to read beyond the end of the stream.
(Message Maybe Missing Data Bytes To Process)
--------------------------------------------------------------------
[31] : <Rx> - 10:12:53.952
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x04 (4) bytes(s)
Packets : 0x01 (1)
OpCode : 0x2033 (HCI_LE_EnhancedReceiverTest)
Status : 0x00 (0) (SUCCESS)
Dump(Rx):
0000:04 0E 04 01 33 20 00 ....3 .
--------------------------------------------------------------------
[32] : <Tx> - 10:13:02.889
-Type : 0x01 (Command)
-OpCode : 0x201F (HCI_LE_TestEnd)
-Data Length : 0x00 (0) byte(s)
Dump(Tx):
0000:01 1F 20 00 ...
--------------------------------------------------------------------
[33] : <Rx> - 10:13:02.912
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x06 (6) bytes(s)
Packets : 0x01 (1)
OpCode : 0x201F (HCI_LE_TestEnd)
Status : 0x00 (0) (SUCCESS)
NumOfPackets : 0x0064 (100)
Dump(Rx):
0000:04 0E 06 01 1F 20 00 64 00 ......d.
--------------------------------------------------------------------
Tx 侧的日志:
[40] : <Tx> - 10:12:35.100
-Type : 0x01 (Command)
-OpCode : 0xFC24 (HCIExt_SetDtmTxPktCntCmd)
-Data Length : 0x02 (2) byte(s)
TxPktCount : 0x0064 (100) (Unknown DtmTxPktCountType #100)
Dump(Tx):
0000:01 24 FC 02 64 00 .$..d.
--------------------------------------------------------------------
[41] : <Rx> - 10:12:35.122
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x05 (5) bytes(s)
Event : 0x0424 (1060) (HCIExt_SetDtmTxPktCntCmdDone)
Status : 0x00 (0) (SUCCESS)
CmdOpCode : 0xFC24 (HCIExt_SetDtmTxPktCntCmd)
Dump(Rx):
0000:04 FF 05 24 04 00 24 FC ...$..$.
--------------------------------------------------------------------
[42] : <Tx> - 10:12:56.528
-Type : 0x01 (Command)
-OpCode : 0x2034 (HCI_LE_EnhancedTransmitterTest)
-Data Length : 0x04 (4) byte(s)
TxChannel : 0x00 (0)
TestData : 0x28 (40)
DtmPktPattern : 0x00 (0) (Dtm_PRBS9)
TxPhyType : 0x02 (2) (Phy 2 Mbps)
Dump(Tx):
0000:01 34 20 04 00 28 00 02 .4 ..(..
--------------------------------------------------------------------
[43] : <Error> - 10:12:56.557
Could Not Convert All The Data In The Following Message
Unable to read beyond the end of the stream.
(Message Maybe Missing Data Bytes To Process)
--------------------------------------------------------------------
[44] : <Rx> - 10:12:56.556
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x04 (4) bytes(s)
Packets : 0x01 (1)
OpCode : 0x2034 (HCI_LE_EnhancedTransmitterTest)
Status : 0x00 (0) (SUCCESS)
Dump(Rx):
0000:04 0E 04 01 34 20 00 ....4 .
--------------------------------------------------------------------
[45] : <Rx> - 10:12:56.610
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x06 (6) bytes(s)
Packets : 0x01 (1)
OpCode : 0x201F (HCI_LE_TestEnd)
Status : 0x00 (0) (SUCCESS)
NumOfPackets : 0x0000 (0)
Dump(Rx):
0000:04 0E 06 01 1F 20 00 00 00 ........
--------------------------------------------------------------------