ZHCABR2A February 2022 – August 2022 CC1352P , CC1352R , CC2640R2F , CC2640R2L , CC2642R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP
Rx 侧的日志:
[38] : <Tx> - 10:16:37.520
-Type : 0x01 (Command)
-OpCode : 0x2033 (HCI_LE_EnhancedReceiverTest)
-Data Length : 0x03 (3) byte(s)
RxChannel : 0x00 (0)
Phy : 0x03 (3) (Coded Phy)
DtmModeIndex : 0x00 (0) (Standard Modulation Index)
Dump(Tx):
0000:01 33 20 03 00 03 00 .3 ....
--------------------------------------------------------------------
[39] : <Error> - 10:16:37.545
Could Not Convert All The Data In The Following Message
Unable to read beyond the end of the stream.
(Message Maybe Missing Data Bytes To Process)
--------------------------------------------------------------------
[40] : <Rx> - 10:16:37.541
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x04 (4) bytes(s)
Packets : 0x01 (1)
OpCode : 0x2033 (HCI_LE_EnhancedReceiverTest)
Status : 0x00 (0) (SUCCESS)
Dump(Rx):
0000:04 0E 04 01 33 20 00 ....3 .
--------------------------------------------------------------------
[41] : <Tx> - 10:16:53.433
-Type : 0x01 (Command)
-OpCode : 0x201F (HCI_LE_TestEnd)
-Data Length : 0x00 (0) byte(s)
Dump(Tx):
0000:01 1F 20 00 ...
--------------------------------------------------------------------
[42] : <Rx> - 10:16:53.450
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x06 (6) bytes(s)
Packets : 0x01 (1)
OpCode : 0x201F (HCI_LE_TestEnd)
Status : 0x00 (0) (SUCCESS)
NumOfPackets : 0x00C8 (200)
Dump(Rx):
0000:04 0E 06 01 1F 20 00 C8 00 ........
--------------------------------------------------------------------
Tx 侧的日志:
[50] : <Tx> - 10:15:55.208
-Type : 0x01 (Command)
-OpCode : 0xFC24 (HCIExt_SetDtmTxPktCntCmd)
-Data Length : 0x02 (2) byte(s)
TxPktCount : 0x00C8 (200) (Unknown DtmTxPktCountType #200)
Dump(Tx):
0000:01 24 FC 02 C8 00 .$....
--------------------------------------------------------------------
[51] : <Rx> - 10:15:55.230
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x05 (5) bytes(s)
Event : 0x0424 (1060) (HCIExt_SetDtmTxPktCntCmdDone)
Status : 0x00 (0) (SUCCESS)
CmdOpCode : 0xFC24 (HCIExt_SetDtmTxPktCntCmd)
Dump(Rx):
0000:04 FF 05 24 04 00 24 FC ...$..$.
--------------------------------------------------------------------
[52] : <Tx> - 10:16:46.505
-Type : 0x01 (Command)
-OpCode : 0x2034 (HCI_LE_EnhancedTransmitterTest)
-Data Length : 0x04 (4) byte(s)
TxChannel : 0x00 (0)
TestData : 0x28 (40)
DtmPktPattern : 0x00 (0) (Dtm_PRBS9)
TxPhyType : 0x04 (4) (Phy 500 kbps Coded C2)
Dump(Tx):
0000:01 34 20 04 00 28 00 04 .4 ..(..
--------------------------------------------------------------------
[53] : <Error> - 10:16:46.529
Could Not Convert All The Data In The Following Message
Unable to read beyond the end of the stream.
(Message Maybe Missing Data Bytes To Process)
--------------------------------------------------------------------
[54] : <Rx> - 10:16:46.527
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x04 (4) bytes(s)
Packets : 0x01 (1)
OpCode : 0x2034 (HCI_LE_EnhancedTransmitterTest)
Status : 0x00 (0) (SUCCESS)
Dump(Rx):
0000:04 0E 04 01 34 20 00 ....4 .
--------------------------------------------------------------------
[55] : <Rx> - 10:16:46.896
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x06 (6) bytes(s)
Packets : 0x01 (1)
OpCode : 0x201F (HCI_LE_TestEnd)
Status : 0x00 (0) (SUCCESS)
NumOfPackets : 0x0000 (0)
Dump(Rx):
0000:04 0E 06 01 1F 20 00 00 00 ........
--------------------------------------------------------------------