SWRA478D February 2015 – January 2019 CC1310 , CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
| Acronym | Description |
|---|---|
| ADC | Analog to Digital Converter |
| BLE | Bluetooth Low Energy |
| CCS | Code Composer Studio |
| CM3 | Cortex-M3 |
| CPU | Central Processing Unit |
| CSV | Comma-Separated Values |
| DC | Direct Current |
| DK | Development Kit |
| DUT | Device under Test |
| GAP | Generic Access Profile |
| GPIO | General-Purpose Input/Output |
| MCU | Micro Controller Unit |
| PC | Personal Computer |
| RAM | Random Access Memory |
| RF | Radio Frequency |
| RTC | Real Time Clock |
| RTOS | Real Time Operating System |
| RX | Receive |
| SCA | Sleep Crystal Accuracy |
| SPI | Serial Peripheral Interface |
| TX | Transmit |