SWRA478D February 2015 – January 2019 CC1310 , CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
This application report describes the setup and procedures to measure power consumption on the CC13xx and C26xx devices. It describes how this can be done both using a DC Power Analyzer or EnergyTrace™. Steps to analyze both a Bluetooth Low Energy peripheral and a device running the proprietary rfPacketTx example are included.