SPRACR2 March   2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1

 

  1.   Enabling Peripheral Expansion Applications Using the HIC
    1.     Trademarks
    2. 1 Introduction
    3. 2 HIC Configurations Overview
      1. 2.1 Access Modes
      2. 2.2 Data Width Selection
      3. 2.3 Base Address Selection
      4. 2.4 Read/write I/O Configuration
      5. 2.5 Device to Host Interrupts
        1. 2.5.1 Device Internal Events
        2. 2.5.2 Software Interrupts
    4. 3 Hardware Considerations
      1. 3.1 Common Signal Names
      2. 3.2 Address Pin Mapping
      3. 3.3 BASESEL Pin Mapping
    5. 4 Example Configuration for Pin Constrained Applications
      1. 4.1 Test Setup
      2. 4.2 Test Description
    6. 5 Example Configuration for Performance-Critical Applications
      1. 5.1 Test Setup
      2. 5.2 Test Description
    7. 6 Handling Device Reset and Low-Power Conditions
    8. 7 References
  2.   A Address Translation for Different Data Width Modes
    1.     A.1 Base Address and Offset Address Configuration

Device to Host Interrupts

The HIC module supports Host interrupt capability by using the HIC_INT Device output pin. Any general-purpose input I/O pin of the Host with the interrupt capability can be connected to the HIC_INT pin. There are two ways of generating interrupts from the Device through HIC_INT as described in the subsequent sections.