SPRACR2 March 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The HIC pins are designed to be connected directly to any Host controller which supports asynchronous memory. For the Host to Device pin mapping, see the Connections section under the HIC chapter in the device-specific technical reference manual. The signal naming convention could vary between different Host controllers. Some common Host signal name variants are covered in Table 2.
HIC Pin | Common Signal Name Variant |
---|---|
nCS | CE |
Dx | DQx, IOx |
nBEx | DQMx, BHE/BLE, be0/1n |
nOE | OE , OEN, ren |
nWE | WE, WEN |
nRDY | xWAIT |
The polarity of each control pin can be configured based on the Host controller’s pinout using the HICPINPOLCR register.