SPRACR2 March 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Support for 8-bit and 16-bit HIC data width modes is controlled via the HICMODECR.DW_MODE register field. In order to perform a 32-bit access, the Host has to initiate four accesses in 8-bit mode, while two accesses are sufficient in the case of 16-bit mode as shown in Table 1. This gives 16-bit data width mode an advantage over the 8-bit mode in terms of raw throughput at the cost of incurring 8 additional I/O pins for data.
| Intended Write by the Host | Data Width Mode | Write cycle1 | Write cycle2 | Write cycle3 | Write cycle4 |
|---|---|---|---|---|---|
| Address = 0x5000
Data = 0x12345678 |
16 bits | HICDBADDR0 = 0x5000
HIC_A[7:0] (1) = 0x0 HIC_D[15:0] = 0x5678 |
HICDBADDR0 = 0x5000
HIC.A[7:0] = 0x1 HIC.D[15:0] = 0x1234 |
- | - |
| 8 bits | HICDBADDR0 = 0x5000
HIC.A[7:0] = 0x0 HIC.D[15:0] = 0x78 |
HICDBADDR0 = 0x5000
HIC.A[7:0] = 0x1 HIC.D[15:0] = 0x56 |
HICDBADDR0 = 0x5000
HIC.A[7:0] = 0x2 HIC.D[15:0] = 0x34 |
HICDBADDR0=0x5000
HIC.A[7:0] = 0x3 HIC.D[15:0] = 0x12 |
The address translation for different data width modes is covered in detail in Section A.