SPRAC71A March 2019 – February 2020
Hand-coded assembly functions can be instrumented to handle or propagate exceptions. This is only necessary if the function calls a function which might propagate an exception, and this exception must be propagated out of the assembly function. The user must create an appropriate EXIDX entry and an EXTAB containing at least the unwinding instructions.