SPRAC71A March 2019 – February 2020
The ABI specification for the ARM ABIv2 specification defines the build attributes mechanism to capture the build time options so that a linker can enforce compatibility of relocatable files. The ELF specification uses the same structure to encode the build attributes as documented in the ARM ABIv2 build attributes specifications in "ARM Addenda" to, and "Errata" in, the ABI for the ARM Architecture, document number ARM IHI0045A released on 13th November 2007.