SPRAC71A March 2019 – February 2020
Aside from MB_LEN_MAX, the macros in this file are defined in the natural way according to the integer types of the architecture. See Section 2.2.
MB_LEN_MAX is defined as follows:
#define MB_LEN_MAX 1