SPNU633 January   2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   HALCoGen-CSP Without LDRA
    1.     Trademarks
    2. 1  Introduction
    3. 2  Software Requirements
    4. 3  HALCoGen TAU Tool Restrictions
    5. 4  HALCoGen CSP Contents
      1. 4.1 Below is a List of Items Supplied With the HALCoGen Compliance Support Package
    6. 5  Terminologies Used in HALCoGen TAU
      1. 5.1 What is Unit Testing?
      2. 5.2 What is Functional Testing?
      3. 5.3 What is a Test Sequence?
      4. 5.4 What is a Test Case File (TCF)?
      5. 5.5 What is Code Coverage?
      6. 5.6 What is a Regression Report?
    7. 6  Functional Blocks of HALCoGen TAU
    8. 7  HALCoGen TAU Test Flow
    9. 8  How to Use HALCoGen TAU? A Walkthrough
    10. 9  Inputs to HALCoGen TAU
      1. 9.1 HALCoGen Project Folder
      2. 9.2 HALCoGen Directory
      3. 9.3 Target Configuration File
      4. 9.4 Build Options File
    11. 10 How to Add Your Test Cases?
    12. 11 Reports
      1. 11.1 Regression Report
      2. 11.2 Dynamic Coverage Analysis Report
    13. 12 FAQ
      1. 12.1  Why Does the Application Show “Code Generation Failed"?
      2. 12.2  Why Does the TCF Generation Fail?
      3. 12.3  What are the Possible Reasons for Build Failure?
      4. 12.4  From Where Do I See the Instrumented Code?
      5. 12.5  Is the Source Code Backed Up Before LDRA Instruments the Code During TAU Execution?
      6. 12.6  How do I Include a Folder or a Library in my Project?
      7. 12.7  Is the Tool Compatible Only With HALCoGen v04.02.00? Can I Test a Project Generated With an Older Version?
      8. 12.8  Why are the Functional Tests Disabled by Default?
      9. 12.9  How Do I Know Which Functional Tests are Applicable for my Configuration?
      10. 12.10 Does the Tool Optimize the HALCoGen Code While Compiling?
      11. 12.11 It Says Test Execution Completed. But I Cannot Find the Report in the Reports Folder.
      12. 12.12 Test Execution Hung, What to Do? What is the Reason?
      13. 12.13 Can I Use HALCoGen TAU to Test Source File Other Than HALCoGen Generated Files?
      14. 12.14 I Have Full Version of LDRA Tool Suite Instead of LDRAUnit. Can I Use This Tool With This License?
      15. 12.15 How to Get LDRA Unit and Setting up the License After Downloading HALCoGen-CSP From TI?

Is the Source Code Backed Up Before LDRA Instruments the Code During TAU Execution?

Yes, During compilation phase the source code is backed up temporarily in the <HALCoGen Project Dir>/source/Ldra~bkp folder. HALCoGen TAU restores the source file to the <HALCoGen Project Dir>/source folder once the compilation is complete and deletes Ldra~bkp folder. Due to system crash or application process being killed during the compilation phase, the original source file must be restored from the <HALCoGen Project Dir>/source/Ldra~bkp folder.