SPNU633 January   2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   HALCoGen-CSP Without LDRA
    1.     Trademarks
    2. Introduction
    3. Software Requirements
    4. HALCoGen TAU Tool Restrictions
    5. HALCoGen CSP Contents
      1. 4.1 Below is a List of Items Supplied With the HALCoGen Compliance Support Package
    6. Terminologies Used in HALCoGen TAU
      1. 5.1 What is Unit Testing?
      2. 5.2 What is Functional Testing?
      3. 5.3 What is a Test Sequence?
      4. 5.4 What is a Test Case File (TCF)?
      5. 5.5 What is Code Coverage?
      6. 5.6 What is a Regression Report?
    7. Functional Blocks of HALCoGen TAU
    8. HALCoGen TAU Test Flow
    9. How to Use HALCoGen TAU? A Walkthrough
    10. Inputs to HALCoGen TAU
      1. 9.1 HALCoGen Project Folder
      2. 9.2 HALCoGen Directory
      3. 9.3 Target Configuration File
      4. 9.4 Build Options File
    11. 10 How to Add Your Test Cases?
    12. 11 Reports
      1. 11.1 Regression Report
      2. 11.2 Dynamic Coverage Analysis Report
    13. 12 FAQ
      1. 12.1  Why Does the Application Show “Code Generation Failed"?
      2. 12.2  Why Does the TCF Generation Fail?
      3. 12.3  What are the Possible Reasons for Build Failure?
      4. 12.4  From Where Do I See the Instrumented Code?
      5. 12.5  Is the Source Code Backed Up Before LDRA Instruments the Code During TAU Execution?
      6. 12.6  How do I Include a Folder or a Library in my Project?
      7. 12.7  Is the Tool Compatible Only With HALCoGen v04.02.00? Can I Test a Project Generated With an Older Version?
      8. 12.8  Why are the Functional Tests Disabled by Default?
      9. 12.9  How Do I Know Which Functional Tests are Applicable for my Configuration?
      10. 12.10 Does the Tool Optimize the HALCoGen Code While Compiling?
      11. 12.11 It Says Test Execution Completed. But I Cannot Find the Report in the Reports Folder.
      12. 12.12 Test Execution Hung, What to Do? What is the Reason?
      13. 12.13 Can I Use HALCoGen TAU to Test Source File Other Than HALCoGen Generated Files?
      14. 12.14 I Have Full Version of LDRA Tool Suite Instead of LDRAUnit. Can I Use This Tool With This License?
      15. 12.15 How to Get LDRA Unit and Setting up the License After Downloading HALCoGen-CSP From TI?

Functional Blocks of HALCoGen TAU

The functional blocks of HALCoGen TAU are shown below:

  • LDRAunit-TI-Qual
    • Helps in generating the dynamic analysis report
    • Interfaces to CCS debug server scripts
  • CCS Debug Scripts
    • Helps in loading and executing the test cases
  • TI Test Cases
    • Excel-based unit and functional test cases per module driver supported in HALCoGen
  • TI Test Script Engine
    • Generates HALCoGen driver files from the selected HALCoGen project
    • Instruments the targeted C file through LDRA
    • Generates TCF files, invoking LDRAunit
    • Generates the executable through auto generated make file
    • Helps in consolidating the code coverage report and regression report generated by LDRA
  • HALCoGen TAU GUI
    • GUI to help choose:
      • HALCoGen project
      • HALCoGen version
      • Build options based on device
      • Target configuration based on boards and debugger
      • Add test cases from the test repository
      • Option to choose the test cases or test sequences
      • Update the status information of each and every test sequences selected