The following section mainly go over the
general guideline on how to debug EMC issue on DP83867PHY.
- Check the test setup:
EMC test:
- No loop cable
- Place the cable away from
the emission source or Antenna (mainly on RE test)
- Shielded cable is
preferred
- Make sure the test board
and test equipment match (mainly on CE test)
- Cable type needs to match the CDN test equipment
- Turn off CLK_OUT when it
is open or not used
- EMI test:
- Check the ground
path of both test board and test equipment
- Shielded cable is
preferred
- Make sure the
cable type match with test equipment (mainly on CI test)
- Cable type needs to match the CDN test equipment
- Check the schematic
- Make sure there is a
ground isolation
Make
sure there is a ground isolation path (R//C) between connector
ground and earth ground
Make sure the
Transformer follow data sheet specification
No shorted center
taps on transformer
Double check on the
capacitors on the center taps of transformer
Remove ESD diodes on
MDI lines for compliance test
Check Rbias value and
make sure the value falls in the 1% range
Follow the schematic
check list recommendation in Section 2.1
- Check the layout
- Make sure no clock signal
and data signal near the MDI lines
- Check length matching and
impedance matching for MDI lines
- No vias around the MDI
lines
- Follow the layout
checklist in Section 2.1
- If customer is struggling on
conducted immunity IEC61000 4-6 on DP83867 PHY, please program the following
script:
These registers tune the filter
inside the PHY to further optimize and filter out high frequency noise and improve
the Signal to Noise ratio.