SNLA246D October 2015 – May 2026 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
The Gigabit Media Independent Interface (GMII) is a synchronous 8-bit wide data interface that connects the PHY to the MAC. GMII operation is available on PAP variants of DP83867 only.
The GMII signals are summarized below:
| Function | Pins |
|---|---|
Data Signals | TX_D[7:0] |
RX_D[7:0] | |
Transmit and Receive Signals | TX_EN |
RX_DV | |
Error Signals | TX_ER |
| RX_ER | |
Carrier and Collision | CRS |
COL |
Figure 2-15 GMII Signaling| Spec | Min | Max | Unit |
|---|---|---|---|
GTX_CLK Rise/Fall Time | 1 | ns | |
TX_D, TX_EN, TX_ER Setup to GTX_CLK | 2 | ns | |
TX_D, TX_EN, TX_ER Hold from GTX_CLK | 0.5 | ns | |
RX_CLK Rise/Fall Time | 1 | ns | |
RX_D, RX_DV, RX_ER delay from RX_CLK rising | 0.5 | 5.5 | ns |