SNLA246D October 2015 – May 2026 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
The RBIAS pin is used to set the internal reference current within the DP83869. RBIAS should be a 11kΩ resistor with a 1% tolerance. The preference is to have a single component over multiple in series as the tolerance range can increase.
If properly powered, a 1V signal will appear when probing the RBIAS pin.
Figure 2-3 RBIAS Voltage (Blue) and VDDIO (Purple)