SNLA246D October 2015 – May 2026 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
If generating and checking packets with the MAC is possible, and the PHY has a working link partner with reverse loopback capability, verify the full data path as follows:
Enable reverse loopback on the link partner.
If the MAC receives the same test packets transmitted without issue, the full data path through MAC → PHY → MDI is valid. If this test does not pass, perform MII loopback to isolate the issue along the data path:
If the MAC receives the same test packets, the data path through MAC → PHY is valid, and the issue has been isolated to the MDI data path. If this test does not pass, the issueis likely on the MAC interface. To verify the MAC interface, refer to MII Health Checks. To verify the PHY internal data path, perform the above procedure using analog loopback mode.