SNLA246D October   2015  – May 2026 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1DP83867 Application Overview
  5. 2Troubleshooting the Application
    1. 2.1 Schematic and Layout Checklist
    2. 2.2 Device Health Checks
      1. 2.2.1 Voltage Checks
      2. 2.2.2 Probe the RESET_N Signal
      3. 2.2.3 Probe RBIAS
      4. 2.2.4 Probe the XI Clock
      5. 2.2.5 Probe the Strap Pins During Initialization
      6. 2.2.6 Probe the Serial Management Interface (MDC, MDIO)
        1. 2.2.6.1 Read and Check Register Values
    3. 2.3 MDI Health Checks
      1. 2.3.1 Magnetics
      2. 2.3.2 Probe the MDI Signals
      3. 2.3.3 Check the Link Quality
        1. 2.3.3.1 Improving Short Cable Link Margin
        2. 2.3.3.2 Improving Inter-channel Link Margin
      4. 2.3.4 PMA Compliance
    4. 2.4 MII Health Checks
      1. 2.4.1 MII Check
      2. 2.4.2 GMII Check
      3. 2.4.3 RGMII Check
      4. 2.4.4 SGMII Check
    5. 2.5 Loopback and PRBS
      1. 2.5.1 Loopback Modes
      2. 2.5.2 Transmitting and Receiving Packets with the MAC
      3. 2.5.3 Transmitting and Receiving Packets with BIST
  6. 3Application Specific Debugs
    1. 3.1 Link up in 100Mbps Full Duplex Force Mode
    2. 3.2 Unstable Link Up Debug in 1Gbps communication
    3. 3.3 DP83867PHY and DP83867PHY Cannot Link Up in 1Gbps
    4. 3.4 EMC Debug
    5. 3.5 Packet Errors in Links with Low IPG
    6. 3.6 10Base-Te TP_IDL Failure
    7. 3.7 Slow RGMII Rise/Fall Times
  7. 4Tools and References
    1. 4.1 Extended Register Access
  8. 5Conclusion
  9. 6References
  10. 7Revision History

SGMII Check

The Serial Gigabit Media Independent Interface (SGMII) provides a means of conveying network data and port speed between a 100M/1000M PHY and a MAC with less signal pins than required for GMII or RGMII. The SGMII interface uses 1.25Gbps LVDS differential signaling which has the added benefit of reducing EMI emissions relative to GMII or RGMII. SGMII is available on DP83867E/IS/CS variants only

Table 2-15 SGMII Output Spec
SGMII Output Min Max Unit
Output Differential Voltage SO_P and SO_N, AC Coupled 0.3 0.8 V Peak diff

All SGMII connections must be AC-coupled through a 0.1uF capacitor

DP83867 SGMII Signaling Figure 2-21 SGMII Signaling

If SGMII is not operating properly, consider the following:

  1. Check Register 0x0037[0] for the SGMII autonegotiation completion status
  2. Check Register 0x0037[1] to see whether an SGMII control page has been received
  3. Verify the SGMII signals have the correct peak to peak voltage
  4. Reset the SGMII auto-negotiation in register 0x0014[7]