SNLA246D October 2015 – May 2026 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
After establishing a valid link, confirming the key status register values and visually verifying that the link LED is lit, the next data transfer debug step is to check the MDI Interface. There are several possible sources of link problems:
Link partner transmit problem
Cable length and quality
25MHz reference clock quality
MDI signal quality
With the PHY powered and connected to a link partner, the following registers can be used to determine the Mean Square Error (MSE). For 100Mbps communication please refer to channel A only. The MSE registers are not valid for 10Mbps communication. With the MSE value, use Table 2-10 to determine the link quality.
| Channel | Register Address |
|---|---|
| A | 0x225 |
| B | 0x265 |
| C | 0x2A5 |
| D | 0x2E5 |
For a given channel, read the register value to determine the MSE (Mean Square Error), convert to decimal, and refer to the following table to determine link quality:
| Link Quality | MSE Range |
|---|---|
| Excellent | 0x020A > MSE |
| Good | 0x33B > MSE > 0x020A |
| Poor | MSE > 0x33B |