SLWU079D March   2012  – April 2016

 

  1.   TSW140x High Speed Data Capture/Pattern Generator Card
    1.     Trademarks
    2. 1 Functionality
      1. 1.1 ADC EVM Data Capture
      2. 1.2 DAC EVM Pattern Generator
    3. 2 Hardware Configuration
      1. 2.1 Power Connections
        1. 2.1.1 Output Power Regulators
      2. 2.2 Switches, Jumpers and Fuses
        1. 2.2.1 Switches and Pushbuttons
        2. 2.2.2 Jumpers
        3. 2.2.3 Fuses
      3. 2.3 LEDs
      4. 2.4 Connectors
        1. 2.4.1 Input LVDS ADC Interface Connector
        2. 2.4.2 JTAG Connector
        3. 2.4.3 Input CMOS ADC Interface Connector
        4. 2.4.4 Output LVDS Connector
        5. 2.4.5 Output CMOS DAC Interface Connector
        6. 2.4.6 USB I/O Connection
    4. 3 Software Start up
      1. 3.1 Installation Instructions
      2. 3.2 USB Interface and Drivers
      3. 3.3 Device ini Files
    5. 4 ADC Data Capture Software Operation
      1. 4.1 Testing a TSW1400 EVM with an ADS5281 EVM
      2. 4.2 Testing a TSW1400EVM with an ADS62P49EVM (CMOS Interface)
    6. 5 TSW1400 Pattern Generator Operation
      1. 5.1 Testing a TSW1400 EVM with a DAC3152 EVM
      2. 5.2 Loading DAC Firmware
      3. 5.3 Configuring TSW1400 for Pattern Generation
      4. 5.4 Testing a TSW1400 EVM with a DAC5688EVM (CMOS Interface)
    7. 6 TSW1405 Functional Description
      1. 6.1 Hardware Description
        1. 6.1.1 Power Connections
        2. 6.1.2 Pushbuttons
        3. 6.1.3 Jumpers
        4. 6.1.4 LEDs
      2. 6.2 Software Operation
        1. 6.2.1 Channel Selection
    8. 7 TSW1406 Functional Description
      1. 7.1 Hardware Description
        1. 7.1.1 Power Connections
        2. 7.1.2 Pushbuttons
        3. 7.1.3 Jumpers
        4. 7.1.4 LEDs
      2. 7.2 Software Operation
    9. 8 Revision History

Input CMOS ADC Interface Connector

The connection between the TSW1400EVM and a CMOS ADC EVM to be tested is through a two row, 88 pin, 100 mil center, Samtec female header style connector (J1). The 40 single-ended data lines and two clock lines have a defined position in the connector pinout that is common between the TSW1400EVM and several TI CMOS ADC EVMs. The Samtec connectors couple together with no screws or other mechanism to hold the TSW1400EVM and the ADC EVM together. The TSW1400EVM comes with standoff posts for setting the TSW1400EVM flat on a bench or table. The ADC EVM has shorter standoff posts so that the TSW1400EVM and ADC EVM will lay flat on a bench or table when connected together.