SLUUCD5 January 2023 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Safety | 2 | 0 | I2 | Over Temp | –1200 | 1200 | 550 | 0.1°C |
| 2 | I2 | Under Temp | –1200 | 1200 | 0 | 0.1°C | ||
| 4 | U1 | Temp Hys | 0 | 255 | 50 | 0.1°C | ||
An over-temperature condition is detected if Temperature() ≥ Over Temp (default = 55 °C) and indicated by setting the Flags() [OT] bit. The [OT] bit is cleared when Temperature() < Over Temp – Temp Hys (default = 50 °C).
An under-temperature condition is detected if Temperature() ≤ Under Temp (default = 0 °C) and indicated by setting the Flags() [UT] bit. The [UT] bit is cleared when Temperature() > Under Temp + Temp Hys (default = 5 °C).