SLUUCD5 January 2023 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Registers | 64 | 2 | H1 | OpConfigD | 0 | FF | 23 | Flag |
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
|---|---|---|---|---|---|---|---|---|
| FilterAlways | NoDeltaV Avg | Postpone LgDrops0 | ChemID[1] | ChemID[0] | DODCorChgAlways | DODCorChg | DODCor DSG | |
| Default = | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 1 |
| 0x23 | ||||||||
| Filter Always = | If set, Qmax/Ra filters always applied. If cleared, the first simulation will be unfiltered. |
| NoDeltaVAvg = | If set, the last instantaneous change in Voltage() from steady state determines end of discharge voltage. If cleared, average variance from steady state voltage used to determine end of discharge voltage. |
| PostponeLgDrops0 = | If set, when a simulation results in RemCap = 0 before Ra scaling begins, then the reporting of RemCap = 0 is delayed till fast scaling starts. If cleared, if simulation results in RemCap = 0, then RemCap is reported as 0 instantly. |
| ChemID[1:0] = | |
| 00 = | Chem ID 3230 is used. |
| 01 = | Chem ID 1202 is used. |
| 10 = | Chem ID 3142 is used. |
| 11 = | RSVD |
| DODCorChgAlways = | If set, enable present DoD recalculation during every charge cycle. |
| DODCorChg = | Enable present DoD recalculation during charging only. True when set. Default setting is recommended. |
| DODCorDSG= | Enable present DoD recalculation during discharging only. True when set. Default setting is recommended. |