SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Data | 104 | 1 | I1 | Int Temp Offset | –128 | 127 | 0 | 0.1°C |
| Data | 104 | 2 | I1 | Ext Temp Offset | –128 | 127 | 0 | 0.1°C |
The gauge has a temperature sensor built into the fuel gauge. The Int Temp Offset are used for calibrating offset errors in the measurement of the reported Temperature() if a known temperature offset exists between the fuel gauge and the battery cell. The gain of the internal temperature sensor is accurate enough that a calibration for gain is not required.
Ext Temp Offset is for calibrating the offset of the thermistor connected to the BIN pin of the fuel gauge.