SLUUCD5 January 2023 BQ27427
| Type | Min Value | Max Value |
|---|---|---|
| F4 | ±9.8603 × 10–39 | ±5.707267 × 1037 |
| H1 | 0x00 | 0xFF |
| H2 | 0x00 | 0xFFFF |
| H4 | 0x00 | 0xFFFF FFFF |
| I1 | –128 | 127 |
| I2 | –32768 | 32767 |
| I4 | −2,147,483,648 | 2,147,483,647 |
| Sx | 1-byte string | X-byte string |
| U1 | 0 | 255 |
| U2 | 0 | 65535 |
| U4 | 0 | 4,294,967,295 |