SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| IT Cfg | 80 | 33 | U1 | Fast Qmax Start DOD % | 0 | 100 | 92 | % |
| 35 | I2 | Fast Qmax Start Volt Delta | 0 | 4200 | 125 | mV | ||
| 37 | U2 | Fast Qmax Current Threshold | 0 | 1000 | 4 | h rate | ||
Fast Qmax measurement starts when the following conditions are met,