SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| IT Cfg | 80 | 72 | I2 | Min Delta Voltage | 0 | 32767 | 0 | mV |
| 74 | I2 | Max Delta Voltage | 0 | 32767 | 200 | mV | ||
These parameters are the lower and upper bounds on the value that Delta Voltage is allowed to learn, and are saved during discharge cycles.